Quantity | Unit price |
---|---|
1 - 599 | $0.3861 |
600 - 1199 | $0.1922 |
1200 - 5999 | $0.0772 |
6000 - 59999 | $0.0345 |
60000 + | $0.0326 |
Full Material | Low-Density Polyethylene |
---|---|
Color | Black |
Fitting Style | Push-Fit |
Compatible Panel Thickness Range | 1.9 mm |
Compatible Panel Thickness Range | 0.075 in |
Compatible Hole Diameter | 12.7 mm |
Compatible Hole Diameter | 0.500 in |
Overall Diameter | 22.2 mm |
Overall Diameter | 0.875 in |
Overall Height | 6.4 mm |
Overall Height | 0.250 in |
Head Height | 2.4 mm |
Head Height | 0.094 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue