Quantity | Unit price |
---|---|
1 - 24 | $9.3402 |
25 - 49 | $7.2663 |
50 - 249 | $4.1479 |
250 - 499 | $4.0722 |
500 - 1249 | $3.9511 |
1250 + | $3.7392 |
Outside Diameter | 317.5 mm |
---|---|
Outside Diameter | 12.500 in |
Class Pressure Rating (All) | 300 |
Compatible Nominal Pipe Sizes (All) | ANSI 6 |
Color | Black |
Full Material | High-Density Polyethylene |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue