Quantity | Unit price |
---|---|
1 - 11 | $5.6313 |
12 - 24 | $4.2234 |
25 - 124 | $2.8158 |
125 - 249 | $2.7551 |
250 - 374 | $2.6795 |
375 + | $2.528 |
Outside Diameter | 279.4 mm |
---|---|
Outside Diameter | 11.000 in |
Class Pressure Rating (All) | 300 |
Compatible Nominal Pipe Sizes (All) | ANSI 5 |
Color | Black |
Full Material | High-Density Polyethylene |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue