Quantity | Unit price |
---|---|
1 - 24 | $4.4658 |
25 - 49 | $3.4818 |
50 - 499 | $1.9832 |
500 - 999 | $1.9528 |
1000 - 1499 | $1.8923 |
1500 + | $1.7863 |
Outside Diameter | 228.6 mm |
---|---|
Outside Diameter | 9.000 in |
Class Pressure Rating (All) | 300 |
Compatible Nominal Pipe Sizes (All) | ANSI 3-1/2 |
Color | Black |
Full Material | High-Density Polyethylene |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue