Quantity | Unit price |
---|---|
1 - 4 | $29.0801 |
5 - 9 | $24.2359 |
10 - 49 | $19.3918 |
50 - 99 | $18.9982 |
100 - 149 | $18.4684 |
150 + | $17.4087 |
Outside Diameter | 711.2 mm |
---|---|
Outside Diameter | 28.000 in |
Class Pressure Rating (All) | 300 |
Compatible Nominal Pipe Sizes (All) | ANSI 18 |
Color | Black |
Full Material | High-Density Polyethylene |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue