Quantity | Unit price |
---|---|
1 - 4 | $12.0649 |
5 - 9 | $10.0517 |
10 - 49 | $8.0535 |
50 - 99 | $7.887 |
100 - 149 | $7.6447 |
150 + | $7.236 |
Outside Diameter | 520.7 mm |
---|---|
Outside Diameter | 20.500 in |
Class Pressure Rating (All) | 300 |
Compatible Nominal Pipe Sizes (All) | ANSI 12 |
Color | Black |
Full Material | High-Density Polyethylene |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue