Quantity | Unit price |
---|---|
1 - 24 | $8.8558 |
25 - 49 | $6.8878 |
50 - 249 | $3.936 |
250 - 499 | $3.8603 |
500 - 1249 | $3.7392 |
1250 + | $3.5423 |
Outside Diameter | 342.9 mm |
---|---|
Outside Diameter | 13.500 in |
Class Pressure Rating (All) | 150 |
Compatible Nominal Pipe Sizes (All) | 8.000 in |
Color | Black |
Full Material | High-Density Polyethylene |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue