Quantity | Unit price |
---|---|
1 - 11 | $5.6465 |
12 - 24 | $4.2538 |
25 - 124 | $2.8308 |
125 - 249 | $2.7703 |
250 - 374 | $2.6945 |
375 + | $2.5433 |
Outside Diameter | 279.4 mm |
---|---|
Outside Diameter | 11.000 in |
Class Pressure Rating (All) | 150 |
Compatible Nominal Pipe Sizes (All) | ANSI 6 |
Color | Black |
Full Material | High-Density Polyethylene |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue