Quantity | Unit price |
---|---|
1 - 4 | $43.8698 |
5 - 9 | $36.5582 |
10 - 49 | $29.2465 |
50 - 99 | $28.6562 |
100 - 149 | $27.8539 |
150 + | $26.3402 |
Outside Diameter | 984.3 mm |
---|---|
Outside Diameter | 38.750 in |
Class Pressure Rating (All) | 150 |
Compatible Nominal Pipe Sizes (All) | ANSI 30 |
Color | Black |
Full Material | High-Density Polyethylene |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue