Quantity | Unit price |
---|---|
1 - 4 | $20.9207 |
5 - 9 | $17.4239 |
10 - 49 | $13.9422 |
50 - 99 | $13.6695 |
100 - 149 | $13.2458 |
150 + | $12.5495 |
Outside Diameter | 635 mm |
---|---|
Outside Diameter | 25.000 in |
Class Pressure Rating (All) | 150 |
Compatible Nominal Pipe Sizes (All) | ANSI 18 |
Color | Black |
Full Material | High-Density Polyethylene |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue