Quantity | Unit price |
---|---|
1 - 24 | $15.8646 |
25 - 49 | $12.3526 |
50 - 249 | $7.0392 |
250 - 499 | $6.9182 |
500 - 1249 | $6.7062 |
1250 + | $6.3581 |
Outside Diameter | 482.6 mm |
---|---|
Outside Diameter | 19.000 in |
Class Pressure Rating (All) | 150 |
Compatible Nominal Pipe Sizes (All) | ANSI 12 |
Color | Black |
Full Material | High-Density Polyethylene |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue