Menu Search

Knurled Knob - Knob Diameter 15.9 mm | 0.625 in; Compatible Thread Sizes M5; Knob Height 6.4 mm | 0.250 in

Push-Pull (self-assembly) polypropylene Knob is designed for press-fit assembly with your socket head screw. These come with a knurled grip
Item code:

KSM5----N4--5--

5924 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 499 $0.57
500 - 1249 $0.52
1250 - 2499 $0.44
2500 - 4999 $0.35
5000 + $0.26
Standard pack: 500

Order in multiple of 50

Total price:

$0.57

1 x $0.57

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Hub Diameter 0.421 in
Hub Height 0.079 in
Knob Diameter 0.63 in
Knob Height 0.252 in
Knob Color Black
Knob Material Acetal
Thread Type Male or Female
Thread Size M5

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us