Menu Search

Star Knob - Knob Diameter 60.5 mm | 2.380 in; Compatible Thread Sizes M12; Knob Height 31.2 mm | 1.230 in

Clamping Fluted (self-assembly) polypropylene Knob is designed for press-fit assembly with your fastener and comes with an ergonomic grip.
Item code:

KNH8-HEXF6-----

In production For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 24 $2.33
25 - 62 $2.10
63 - 124 $1.78
125 - 249 $1.43
250 + $1.07
Standard pack: 250

Order in multiple of 25

Total price:

$2.33

1 x $2.33

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Hub Diameter 1.252 in
Hub Height 0.618 in
Knob Diameter 2.382 in
Knob Height 1.228 in
Knob Color Black
Knob Material PP
Thread Type Male or Female
Thread Size M12

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us