Quantity | Unit price |
---|---|
1 + | $4.32 |
Leaf Thickness | 2.5 mm |
---|---|
Leaf Thickness | 0.098 in |
Overall Leaf Length | 40.0 mm |
Overall Leaf Length | 1.575 in |
Overall Length | 40.0 mm |
Overall Length | 1.575 in |
Overall Width | 21.5 mm |
Overall Width | 0.846 in |
Pin Diameter | 6.0 mm |
Pin Diameter | 0.236 in |
Body Material | Zinc Alloy |
Color | Natural |
Includes | Fasteners included |
Material | Steel |
Mounting Hole Shape | Through-Hole |
Mounting Method | Screw, Weld |
Mounting Orientation | Universal |
Number of Mounting Holes | 2 |
Specifications | DIN-EN 1774 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue