Quantity | Unit price |
---|---|
1 - 79 | $7.5994 |
80 - 159 | $3.7845 |
160 - 749 | $1.514 |
750 - 7499 | $0.6752 |
7500 - 14999 | $0.642 |
15000 + | $0.6071 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Class Pressure Rating (All) | 6000 |
---|---|
Color | Natural |
Compatible Nominal Pipe Sizes (All) | 1.500 in |
Full Material | Polyethylene |
Inside Height | 17.5 mm |
Inside Height | 0.690 in |
Inside Diameter | 63.1 mm |
Inside Diameter | 2.485 in |
SAE Code | 62 |
Radius Ring | 3.0 mm |
Radius Ring | 0.118 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue