Quantity | Unit price |
---|---|
1 - 199 | $6.3276 |
200 - 399 | $3.164 |
400 - 1999 | $1.2657 |
2000 - 2199 | $0.5632 |
2200 - 19799 | $0.5632 |
19800 + | $0.5071 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Class Pressure Rating (All) | 6000 |
---|---|
Color | Natural |
Compatible Nominal Pipe Sizes (All) | 0.750 in |
Full Material | Polyethylene |
Inside Height | 13.9 mm |
Inside Height | 0.546 in |
Inside Diameter | 40.9 mm |
Inside Diameter | 1.610 in |
SAE Code | 62 |
Radius Ring | 3.0 mm |
Radius Ring | 0.118 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue