Quantity | Unit price |
---|---|
1 - 399 | $2.1194 |
400 - 799 | $1.0598 |
800 - 3999 | $0.4255 |
4000 - 7999 | $0.1893 |
8000 - 11999 | $0.1696 |
12000 + | $0.1605 |
Compatible Outside Tube Diameter | 28.6 mm |
---|---|
Compatible Outside Tube Diameter | 1.125 in |
Compatible Tube Gauge | 18 |
Color | Black |
Material | LDPE |
Full Material | Low-Density Polyethylene |
Head Shape | Round |
Fitting Style | Push-Fit |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue