Quantity | Unit price |
---|---|
1 - 49 | $27.0516 |
50 - 149 | $8.4168 |
150 - 299 | $5.4044 |
300 - 599 | $3.6029 |
600 - 1799 | $2.407 |
1800 - 3599 | $2.2858 |
3600 - 5399 | $2.1647 |
5400 - 8999 | $2.0449 |
9000 + | $1.92 |
Compatible Outside Tube Diameter | 55.0 mm |
---|---|
Compatible Outside Tube Diameter | 2.165 in |
Compatible Tube Gauge | 11-19 |
Color | Black |
Finish | Textured |
Material | LDPE |
Full Material | Low-Density Polyethylene |
Head Shape | Round |
Fitting Style | Ribbed |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue