Quantity | Unit price |
---|---|
1 - 19 | $10.0518 |
20 - 61 | $5.3701 |
62 - 249 | $4.0161 |
250 - 499 | $4.0161 |
500 - 999 | $2.685 |
1000 - 1999 | $2.5473 |
2000 - 2999 | $2.4096 |
3000 - 3999 | $2.27 |
4000 + | $2.15 |
Compatible Outside Tube Diameter | 69.9 mm |
---|---|
Compatible Outside Tube Diameter | 2.750 in |
Compatible Tube Gauge | 8-14 |
Color | Black |
Finish | Polished |
Material | LDPE |
Full Material | Low-Density Polyethylene |
Head Shape | Round |
Fitting Style | Ribbed |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue