Quantity | Unit price |
---|---|
1 - 9 | $29.9278 |
10 - 24 | $14.9564 |
25 - 49 | $5.9947 |
50 - 99 | $3.9965 |
100 - 599 | $2.6643 |
600 - 1199 | $2.528 |
1200 - 1799 | $2.3918 |
1800 - 2399 | $2.256 |
2400 + | $2.11 |
Compatible Outside Tube Diameter | 114.3 mm |
---|---|
Compatible Outside Tube Diameter | 4.500 in |
Compatible Tube Gauge | 7-11 |
Color | Black |
Finish | Polished |
Material | LDPE |
Full Material | Low-Density Polyethylene |
Head Shape | Round |
Fitting Style | Ribbed |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue