Quantity | Unit price |
---|---|
1 - 249 | $3.3607 |
250 - 499 | $1.6804 |
500 - 749 | $0.6737 |
750 - 1199 | $0.4481 |
1200 - 4799 | $0.2982 |
4800 - 9599 | $0.2846 |
9600 + | $0.2695 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Compatible Outside Tube Diameter | 34.9 mm |
---|---|
Compatible Outside Tube Diameter | 1.375 in |
Compatible Tube Gauge | 14-18 |
Color | Black |
Finish | Polished |
Material | LDPE |
Full Material | Low-Density Polyethylene |
Head Shape | Round |
Fitting Style | Ribbed |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue