Quantity | Unit price |
---|---|
1 - 249 | $2.352 |
250 - 499 | $1.1746 |
500 - 1499 | $0.4705 |
1500 - 2499 | $0.3137 |
2500 - 4999 | $0.2087 |
5000 - 7499 | $0.1984 |
7500 - 9999 | $0.1879 |
10000 - 14999 | $0.1768 |
15000 + | $0.167 |
Compatible Outside Tube Diameter | 31.8 mm |
---|---|
Compatible Outside Tube Diameter | 1.250 in |
Compatible Tube Gauge | 10-14 |
Color | Black |
Finish | Polished |
Material | LDPE |
Full Material | Low-Density Polyethylene |
Head Shape | Round |
Fitting Style | Ribbed |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue