Quantity | Unit price |
---|---|
1 - 19 | $12.3678 |
20 - 61 | $6.1763 |
62 - 124 | $2.4676 |
125 - 249 | $1.6501 |
250 - 1249 | $1.0991 |
1250 - 2499 | $1.0445 |
2500 - 3749 | $0.9901 |
3750 - 4999 | $0.934 |
5000 + | $0.882 |
Compatible Outside Tube Diameter | 63.5 mm |
---|---|
Compatible Outside Tube Diameter | 2.500 in |
Compatible Tube Gauge | 11-19 |
Color | Black |
Finish | Textured |
Material | LDPE |
Full Material | Low-Density Polyethylene |
Head Shape | Round |
Fitting Style | Ribbed |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue