Quantity | Unit price |
---|---|
1 - 14 | $10.8085 |
15 - 49 | $5.3892 |
50 - 99 | $2.1497 |
100 - 249 | $1.4397 |
250 - 999 | $0.9599 |
1000 - 1999 | $0.9128 |
2000 - 2999 | $0.8629 |
3000 - 3999 | $0.8166 |
4000 + | $0.77 |
Compatible Outside Tube Diameter | 76.2 mm |
---|---|
Compatible Outside Tube Diameter | 3.000 in |
Compatible Tube Gauge | 8-14 |
Color | Black |
Finish | Textured |
Material | LDPE |
Full Material | Low-Density Polyethylene |
Head Shape | Round |
Fitting Style | Ribbed |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue