Quantity | Unit price |
---|---|
1 - 249 | $2.1951 |
250 - 499 | $1.0976 |
500 - 749 | $0.439 |
750 - 999 | $0.2923 |
1000 - 4999 | $0.1953 |
5000 - 9999 | $0.1864 |
10000 - 14999 | $0.1757 |
15000 + | $0.1663 |
Compatible Outside Tube Diameter | 28.6 mm |
---|---|
Compatible Outside Tube Diameter | 1.125 in |
Compatible Tube Gauge | 11-19 |
Color | Black |
Finish | Polished |
Material | LDPE |
Full Material | Low-Density Polyethylene |
Head Shape | Round |
Fitting Style | Ribbed |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue