Menu Search

Round Glide - 25.4 mm | 1.000 in; LDPE ; Black

Round Tube Insert Glide is designed for lightweight applications such as chair legs or fence posts. It has a clean finish, and is quick and easy to assemble. Black polished and made from LDPE to fit 14-20 gauge pipe with one wall thickness.
Item code:

RDR101420D

148500 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 249 $1.9378
250 - 499 $0.9676
500 - 999 $0.3876
1000 - 3999 $0.2589
4000 - 7999 $0.1716
8000 - 11999 $0.1628
12000 - 15999 $0.1554
16000 + $0.1458
Standard pack: 4000

Order any quantity

Total price:

$1.94

1 x $1.9378

Add sample +

Specifications

Imperial
Metric
SKU attributes
Compatible Outside Tube Diameter 1.000 in
Compatible Tube Gauge 14-20
Color Black
Finish Polished
Material LDPE
Full Material Low-Density Polyethylene
Head Shape Round
Fitting Style Ribbed

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us