Quantity | Unit price |
---|---|
1 - 499 | $0.8735 |
500 - 999 | $0.6222 |
1000 - 1999 | $0.436 |
2000 - 3999 | $0.3119 |
4000 - 19999 | $0.2498 |
20000 + | $0.2377 |
Compatible Outside Tube Diameter | 25.4 mm |
---|---|
Compatible Outside Tube Diameter | 1.000 in |
Compatible Tube Gauge | 14 |
Color | Black |
Finish | Polished |
Material | Butyrate |
Full Material | Butyrate |
Head Shape | Round |
Fitting Style | Push-Fit |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue