Quantity | Unit price |
---|---|
500 - 2499 | $0.3952 |
2500 - 4999 | $0.162 |
5000 - 24999 | $0.072 |
25000 - 49999 | $0.0683 |
50000 - 74999 | $0.0647 |
75000 + | $0.061 |
Compatible Outside Tube Diameter | 10.0 mm |
---|---|
Compatible Outside Tube Diameter | 0.394 in |
Compatible Tube Gauge | 16-20 |
Color | Black |
Finish | Polished |
Material | LDPE |
Full Material | Low-Density Polyethylene |
Head Shape | Round |
Fitting Style | Ribbed |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue