Quantity | Unit price |
---|---|
500 - 999 | $0.3352 |
1000 - 6999 | $0.1341 |
7000 - 27999 | $0.0609 |
28000 + | $0.0579 |
Fitting Style | Push-Fit |
---|---|
Full Material | Low-Density Polyethylene |
Color | Black |
Inside Diameter | 12.7 mm |
Inside Diameter | 0.500 in |
Inside Height | 12.7 mm |
Inside Height | 0.500 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue