Quantity | Unit price |
---|---|
500 - 1999 | $0.2708 |
2000 - 11999 | $0.1083 |
12000 - 47999 | $0.0492 |
48000 + | $0.0468 |
Fitting Style | Push-Fit |
---|---|
Full Material | Low-Density Polyethylene |
Color | Black |
Inside Diameter | 9.5 mm |
Inside Diameter | 0.375 in |
Inside Height | 9.5 mm |
Inside Height | 0.374 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue