Quantity | Unit price |
---|---|
1 - 299 | $4.3598 |
300 - 599 | $2.1799 |
600 - 999 | $0.8735 |
1000 - 1999 | $0.3891 |
2000 - 3999 | $0.3497 |
4000 - 6999 | $0.3301 |
7000 + | $0.3103 |
Compatible Outside Tube Diameter | 38.1 mm |
---|---|
Compatible Outside Tube Diameter | 1.500 in |
Compatible Tube Gauge | 16 |
Color | Black |
Finish | Polished |
Fitting Style | Push-Fit |
Full Material | Acrylonitrile Butadiene Styrene |
Head Shape | Dome |
Material | ABS |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue