Quantity | Unit price |
---|---|
1 - 199 | $0.9039 |
200 - 399 | $0.6449 |
400 - 799 | $0.4513 |
800 - 1599 | $0.3226 |
1600 - 7999 | $0.2575 |
8000 - 15999 | $0.2453 |
16000 + | $0.2333 |
Compatible Outside Tube Diameter | 28.6 mm |
---|---|
Compatible Outside Tube Diameter | 1.125 in |
Compatible Tube Gauge | 18 |
Color | Black |
Finish | Polished |
Fitting Style | Push-Fit |
Full Material | Acrylonitrile Butadiene Styrene |
Head Shape | Dome |
Material | ABS |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue