Quantity | Unit price |
---|---|
1 - 374 | $0.536 |
375 - 749 | $0.3845 |
750 - 1499 | $0.2695 |
1500 - 2999 | $0.1922 |
3000 - 14999 | $0.1529 |
15000 - 29999 | $0.1457 |
30000 + | $0.138 |
Compatible Outside Tube Diameter | 19.1 mm |
---|---|
Compatible Outside Tube Diameter | 0.750 in |
Compatible Tube Gauge | 15 |
Color | Black |
Finish | Polished |
Fitting Style | Push-Fit |
Full Material | Acrylonitrile Butadiene Styrene |
Head Shape | Dome |
Material | ABS |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue