Quantity | Unit price |
---|---|
1 - 63 | $0.562 |
64 - 127 | $0.506 |
128 - 251 | $0.4483 |
252 - 499 | $0.394 |
500 - 999 | $0.3379 |
1000 - 4999 | $0.2243 |
5000 + | $0.2028 |
Compatible Outside Tube Diameter | 13 mm |
---|---|
Compatible Outside Tube Diameter | 0.512 in |
Head Height | 2 mm |
Head Height | 0.078 in |
Insert Height | 8 mm |
Insert Height | 0.315 in |
Compatible Tube Gauge | 14-19 |
Color | Black |
Material | LDPE |
Full Material | Low-Density Polyethylene |
Finish | Chrome |
Fitting Style | Ribbed |
Head Shape | Round |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue