Quantity | Unit price |
---|---|
1 - 187 | $0.6741 |
188 - 375 | $0.6066 |
376 - 751 | $0.5389 |
752 - 1499 | $0.4715 |
1500 - 2999 | $0.4038 |
3000 - 14999 | $0.2688 |
15000 + | $0.2441 |
Compatible Outside Tube Diameter | 22 mm |
---|---|
Compatible Outside Tube Diameter | 0.866 in |
Head Height | 2 mm |
Head Height | 0.078 in |
Insert Height | 11 mm |
Insert Height | 0.433 in |
Compatible Tube Gauge | 14-19 |
Color | Black |
Material | LDPE |
Full Material | Low-Density Polyethylene |
Finish | Chrome |
Fitting Style | Ribbed |
Head Shape | Round |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue