Quantity | Unit price |
---|---|
1 - 15 | $6.7729 |
16 - 27 | $6.0972 |
28 - 51 | $5.4051 |
52 - 99 | $4.746 |
100 - 199 | $4.0538 |
200 - 999 | $2.7027 |
1000 + | $2.439 |
Compatible Outside Tube Diameter | 60 mm |
---|---|
Compatible Outside Tube Diameter | 2.362 in |
Head Height | 3 mm |
Head Height | 0.118 in |
Insert Height | 12 mm |
Insert Height | 0.472 in |
Compatible Tube Gauge | 16-17 |
Color | Black |
Material | LDPE |
Full Material | Low-Density Polyethylene |
Finish | Chrome |
Fitting Style | Ribbed |
Head Shape | Round |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue