Quantity | Unit price |
---|---|
1 - 31 | $2.3565 |
32 - 63 | $2.1424 |
64 - 127 | $1.8952 |
128 - 251 | $1.6645 |
252 - 499 | $1.4206 |
500 - 2499 | $0.9493 |
2500 + | $0.8521 |
Compatible Outside Tube Diameter | 35 mm |
---|---|
Compatible Outside Tube Diameter | 1.378 in |
Head Height | 3 mm |
Head Height | 0.118 in |
Insert Height | 16 mm |
Insert Height | 0.630 in |
Compatible Tube Gauge | 14-19 |
Color | Black |
Material | LDPE |
Full Material | Low-Density Polyethylene |
Finish | Chrome |
Fitting Style | Ribbed |
Head Shape | Round |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue