Quantity | Unit price |
---|---|
1 - 499 | $4.3446 |
500 - 999 | $2.1647 |
1000 - 1799 | $0.8691 |
1800 - 3599 | $0.3861 |
3600 - 5399 | $0.3482 |
5400 - 8999 | $0.3286 |
9000 + | $0.3089 |
Compatible Outside Tube Diameter | 31.8 mm |
---|---|
Compatible Outside Tube Diameter | 1.250 in |
Maximum Gauge Size | 16.0 mm |
Maximum Gauge Size | 16.0 mm |
Minimum Gauge Size | 16.0 mm |
Minimum Gauge Size | 0.63 in |
Compatible Tube Gauge | 16 |
Color | Natural |
Material | Nylon |
Full Material | Nylon |
Finish | Polished |
Head Shape | Round |
Fitting Style | Push-Fit |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue