Quantity | Unit price |
---|---|
1 - 374 | $0.8962 |
375 - 749 | $0.6404 |
750 - 1499 | $0.4481 |
1500 - 2999 | $0.3209 |
3000 - 14999 | $0.2559 |
15000 - 29999 | $0.2439 |
30000 + | $0.2316 |
Compatible Outside Tube Diameter | 25.4 mm |
---|---|
Compatible Outside Tube Diameter | 1.000 in |
Maximum Gauge Size | 18.0 mm |
Maximum Gauge Size | 18.0 mm |
Minimum Gauge Size | 18.0 mm |
Minimum Gauge Size | 0.709 in |
Compatible Tube Gauge | 18 |
Color | Black |
Material | Nylon |
Full Material | Nylon |
Finish | Polished |
Head Shape | Round |
Fitting Style | Push-Fit |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue