Quantity | Unit price |
---|---|
1 - 312 | $1.1702 |
313 - 624 | $0.8355 |
625 - 1249 | $0.5859 |
1250 - 2499 | $0.4178 |
2500 - 12499 | $0.3331 |
12500 - 24999 | $0.318 |
25000 + | $0.2997 |
Compatible Outside Tube Diameter | 19.1 mm |
---|---|
Compatible Outside Tube Diameter | 0.750 in |
Maximum Gauge Size | 16.0 mm |
Maximum Gauge Size | 16.0 mm |
Minimum Gauge Size | 16.0 mm |
Minimum Gauge Size | 0.63 in |
Compatible Tube Gauge | 16 |
Color | Black |
Material | Nylon |
Full Material | Nylon |
Finish | Polished |
Head Shape | Round |
Fitting Style | Push-Fit |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue