Quantity | Unit price |
---|---|
1 - 9 | $1.91 |
10 + | $0.95 |
Cam Depth | 6.0 mm |
---|---|
Cam Depth | 0.236 in |
Cam Length | 30.0 mm |
Cam Length | 1.181 in |
Accessory Type | Cam |
Cam Material | Steel |
Style | Hook Feature |
Finish |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue