Menu Search

Replacement Cams - Cam Depth - 10.0 mm | 0.394 in ; Cam Length - 45.0 mm | 1.772 in ; ; Style - Stopper

30405162 has a cam depth of 10.0 mm | 0.394 in and the cam has an overall width of .
Item code:

30405162

690 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 9 $4.70
10 + $2.23
Standard pack: 1

Order in multiple of 250

Total price:

$4.70

1 x $4.70

Specifications

Imperial
Metric
SKU attributes
Cam Depth 0.394 in
Cam Length 1.772 in
Accessory Type Cam
Cam Material Stainless Steel
Style Stopper

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us