Quantity | Unit price |
---|---|
1 - 9 | $1.67 |
10 + | $1.47 |
Accessory Type | Securing Bracket |
---|---|
Cam Material | Steel |
Inside Diameter | 22.2 mm |
Inside Diameter | 0.874 in |
Outside Diameter | 48.0 mm |
Outside Diameter | 1.89 in |
Overall Depth | 7.0 mm |
Overall Depth | 0.276 in |
Material | Zinc Alloy |
Shape | Oval |
Finish | Black Powder-Coated |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue