Menu Search

Rectangular Glide - ; ; ; ABS

Rectangular Tube Insert Glide is designed to provide a tight fitting on a rectangular tube or pipe end and prevent surface scratches or damage. It has a perimeter rib design that allows for easy assembly and secure fit. Black polished and made from ABS to fit 16 gauge pipe with a wall thickness.
Item code:

RTG1540A

1600 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 49 $6.2218
50 - 99 $3.1185
100 - 499 $1.2459
500 - 5499 $0.5541
5500 - 10499 $0.4981
10500 - 20499 $0.471
20500 + $0.4436
Standard pack: 500

Order any quantity

Total price:

$6.22

1 x $6.2218

Add sample +

Specifications

Imperial
Metric
SKU attributes
Compatible Tube Gauge 16
Color Black
Fitting Style Press Fit
Full Material Acrylonitrile Butadiene Styrene
Material ABS

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us