Menu Search

Rectangular Glide - ; ; ; ABS

Rectangular Tube Insert Glide is designed to provide a tight fitting on a rectangular tube or pipe end and prevent surface scratches or damage. It has a perimeter rib design that allows for easy assembly and secure fit. Black polished and made from ABS to fit 11 gauge pipe with a wall thickness.
Item code:

RTG1521A

341 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 89 $4.9502
90 - 179 $2.4827
180 - 899 $0.9932
900 - 5399 $0.4405
5400 - 10799 $0.3967
10800 - 20699 $0.374
20700 + $0.3528
Standard pack: 900

Order any quantity

Total price:

$4.95

1 x $4.9502

Add sample +

Specifications

Imperial
Metric
SKU attributes
Compatible Tube Gauge 11
Color Black
Fitting Style Press Fit
Full Material Acrylonitrile Butadiene Styrene
Material ABS

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us