Menu Search

Rectangular Glide - ; ; ; ABS

Rectangular Tube Insert Glide is designed to provide a tight fitting on a rectangular tube or pipe end and prevent surface scratches or damage. It has a perimeter rib design that allows for easy assembly and secure fit. Black polished and made from ABS to fit 16 gauge pipe with a wall thickness.
Item code:

RTG1280A

7000 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 224 $0.8511
225 - 449 $0.6079
450 - 899 $0.4264
900 - 1799 $0.3048
1800 - 8999 $0.2432
9000 - 17999 $0.2312
18000 - 26999 $0.2177
27000 + $0.2067
Standard pack: 1800

Order any quantity

Total price:

$0.85

1 x $0.8511

Add sample +

Specifications

Imperial
Metric
SKU attributes
Compatible Tube Gauge 16
Color Black
Fitting Style Press Fit
Full Material Acrylonitrile Butadiene Styrene
Material ABS

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us