Menu Search

Rectangular Glide - ; ; Polished ; LDPE

Rectangular Tube Insert Glide is designed to provide a tight fitting on a rectangular tube or pipe end and prevent surface scratches or damage. It has a perimeter rib design that allows for easy assembly and secure fit. Black polished and made from LDPE to fit 11-19 gauge pipe with a wall thickness.
Item code:

RCR111512A

1020 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 124 $6.0401
125 - 249 $3.0126
250 - 499 $1.208
500 - 999 $0.8054
1000 - 4999 $0.536
5000 - 9999 $0.5102
10000 - 14999 $0.483
15000 + $0.4552
Standard pack: 1000

Order any quantity

Total price:

$6.04

1 x $6.0401

Add sample +

Specifications

Imperial
Metric
SKU attributes
Compatible Tube Gauge 11-19
Color Black
Finish Polished
Fitting Style Ribbed
Full Material Low-Density Polyethylene
Material LDPE

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us