Quantity | Unit price |
---|---|
1 - 249 | $1.4381 |
250 - 499 | $0.7175 |
500 - 999 | $0.2877 |
1000 - 1999 | $0.1922 |
2000 - 9999 | $0.1278 |
10000 - 19999 | $0.1213 |
20000 - 29999 | $0.1151 |
30000 + | $0.1086 |
Head Length | 350.0 mm |
---|---|
Head Length | 13.78 in |
Head Width | 200.0 mm |
Head Width | 7.874 in |
Compatible Tube Gauge | 11-19 |
Color | Black |
Finish | Polished |
Fitting Style | Ribbed |
Full Material | Low-Density Polyethylene |
Material | LDPE |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue