Quantity | Unit price |
---|---|
1 - 199 | $7.5539 |
200 - 399 | $3.7694 |
400 - 1999 | $1.5093 |
2000 - 19999 | $0.6722 |
20000 - 39999 | $0.6374 |
40000 + | $0.6041 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Color | Black |
---|---|
Full Material | Polyethylene |
Compatible Nominal Pipe Sizes (All) | ANSI 1" |
Flange Thickness | 3.8 mm |
Flange Thickness | 0.15 in |
Height Under Flange | 9.5 mm |
Height Under Flange | 0.374 in |
Maximum Plug Diameter | 29.4 mm |
Maximum Plug Diameter | 1.157 in |
Minimum Plug Diameter | 28.2 mm |
Minimum Plug Diameter | 1.11 in |
Overall Diameter | 52.8 mm |
Overall Diameter | 2.079 in |
Overall Height | 13.3 mm |
Overall Height | 0.524 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue