Menu Search

Quarter Turn Spring Latch - 3.0 mm Double Bit Key; ; Zinc Alloy; Black

Quarter-Turn Latches with Grounding Clip are designed to lock and secure access to your panels and doors with a rotating cam (pawl) that is secured by engaging the frame or keeper on the back side. These latches are key operated with a driver tool cylinder and come in Zinc Alloy with Black Powder Coated finish.
Item code:

360121300

In production For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 9 $8.18
10 + $7.26
Standard pack: 1

Order in multiple of 1

Total price:

$8.18

1 x $8.18

Specifications

Imperial
Metric
SKU attributes
Color Black
Finish Black Powder-Coated
Handle Type Driver Tool Operated Handle
Includes Cam & Key Sold Separately
Key Type 3.0 mm Double Bit Key
Latch Style Quarter-Turn Spring Loaded Latch
Mounting Orientation Universal

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us